In a typical construction machine, lubricants amount to 2-3% of running costs. But 56% of premature bearing failures are caused by contamination and inadequate lubrication practices.
That’s why we talk not only about lubrication but also about lubrication lifetime solutions as an essential part of machine operation and vehicle maintenance.
We can never avoid failures of components exposed to friction, but with combined data insights and means of intervention, we can safeguard effectiveness and reliability, supporting asset health and sustainability. Using technology to improve the way we use our resources responsibly.
This is the next step in machine care.
Machine availability is critical to staying competitive. Correct lubrication at every point is essential to maximize performance, reduce wear and tear on machinery and avoid unplanned and unnecessary stops.
We help you take a holistic approach to lubrication, such as implementing automatic machine lubrication systems. By replacing manual lubrication, you can typically save 15-20 minutes per machine and maintenance cycle.
The construction market is competitive, with tight budgets and demanding schedules. Reliable and long-lasting machines are crucial for success. Poor lubrication accounts for over 36% of premature bearing failures, and if you include contamination, the figure rises above 50%.
Automatic lubrication ensures the right amount of grease at the right time and point, boosting efficiency and prolonging maintenance intervals.
Skilled maintenance staff are increasingly scarce worldwide. By switching from manual to automatic lubrication, you ensure consistent and precise lubrication with minimal human intervention, reducing the risk of accidents.
Integrating lubrication assets with digital tools such as our SKF eLube app gives full control of the lubrication status of all your construction equipment.
The “5-R-Method” is a common way to describe reliable lubrication:
Adding the right connectivity as a sixth “R”helps maximize production uptime, reduce energy consumption and emissions, and lower the risk of premature bearing failures.
We can help you step up your lubrication activities based on where you are today and where you want to go.
From selecting the right lubricant for your machine, utilizing manual or semi-automated lubrication with grease guns like our PowerLuber, to standard and market-proven automatic lubrication systems for all sizes of machines, the SKF Lincoln portfolio supports machine owners in reducing friction and increasing uptime.
Through our digital solutions, you can track the lubrication status of every piece of construction equipment in your fleet, share insights with your team, ensure operators follow lubrication instructions, and collect data for statistics and continuous improvement.
Our cartridge pumps combine the best of manual and automatic lubrication.
Pumps like the AECP or the MGH utilize standard grease cartridges, making refilling an autolube system as easy as refilling a grease gun. They do not require any special refilling tool or equipment. In addition, using cartridges allows for a wide range of lubricants. SKF offers greases that have been developed explicitly for construction machine applications.
Our HTL201 hydraulic tool lubricator mounts directly to the hydraulic tool and lubricates continuously throughout its working phase. The hydraulics of the carrier machine drive the lubrication pump, which stays on the tool to be lubricated even if the carrier machine is exchanged.
All cartridge pumps fit into tight spaces thanks to their small footprint and flexible mounting options. They are very robust and withstand harsh working environments and conditions.
SKF eLube is a complete line of user-friendly components that you can easily combine and integrate into a system tailored to your specific needs. You can quickly identify lubrication issues, monitor equipment health data, and receive early warnings of potential failures. Moreover, you gain access to lubrication-related statistics, allowing you to align with collected equipment data and optimize performance.
Our smart lubrication products combine advanced functionality with ease of use, ensuring optimal performance and reliability.
A wide range of powerful lubrication pumps available in various reservoir sizes. These pumps operate efficiently as standalone products and offer the option to maximize performance via the eLube app. Designed to provide need-based lubrication for any application, they feature easy and intuitive pump configuration.
A versatile monitoring app for Android, iPad and iPhone, available in English and German. Connect seamlessly with eLube products to monitor lubrication status, access warnings and events, test equipment functionality, and ensure sufficient lubrication. Individual logins and password protection provide secure access.
Euroquip, an SKF Authorized Dealer in Pelt, Belgium, develops automated and connected lubrication solutions for their customers. This video shows how they bring smart lubrication to life, improving efficiency and reliability.
Tap into the world of lubrication management for the construction industry.
Download as many of these brochures as you want, and feel free to get in touch with us.
Please complete the form and a member of the
SKF team will be in touch with you.